IESNA:LM-63-2002
[TEST]P1199125
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-940-U-T4W
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 4000K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7399
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
746.4 775.6 829.8 891 944.4 991.6 1029 1053.6 1062.9 1072.3
1110.1 1142.8 1190.8 1292.5 1438.3 1611.7 1785.9 1955.1 2104.8 2226.4
2361.2 2485.2 2612.6 2732.3 2839.1 2875 2814.2 2664.9 2271.6 1463.6
534 194.5 102.1 56.5 30.4 9 0
746.4 780.7 836.5 896.9 952.2 997 1036 1059.4 1069.1 1078.1
1111.6 1142.4 1186.5 1278.8 1420.3 1589.5 1757.9 1931.7 2083.7 2221.7
2348.4 2492.2 2613 2733.1 2844.6 2894.8 2859.8 2723.7 2359.7 1582.1
606.5 212.8 112.3 61.2 32.4 10.9 0
746.4 776 828.7 887.9 940.1 985.3 1020.4 1043.4 1052.4 1056.3
1082.4 1117.5 1156.8 1230.9 1356.4 1515 1696.3 1879.1 2045.1 2180.8
2304.7 2443.5 2599.4 2753.4 2899.9 3018 3097.9 3093.2 2820.8 2077.1
965.1 314.9 161.4 90.4 42.5 14 0
746.4 771.8 820.1 875 922.6 963.9 997.4 1017.7 1026.3 1029
1043 1080.5 1118.3 1162.3 1245.7 1366.5 1513.9 1679.1 1855.7 2035.8
2213.1 2397.9 2593.2 2808.3 3028.5 3200.8 3343.1 3492.4 3548.1 3089.3
1939.1 745.2 289.2 157.1 85.8 27.3 0
746.4 769.8 812.3 861.4 905.4 944 976.4 997.4 1007.6 1012.6
1019.6 1044.2 1085.1 1119 1161.1 1233.6 1340.4 1472.2 1626.5 1808.5
2022.5 2264.2 2517.5 2811.4 3069.9 3325.2 3587.9 3906.7 4272.7 4354.2
3654.9 2247.8 963.1 433.8 212 83 0
746.4 764.7 799.8 840.7 882.1 920.6 953.4 978.3 992.8 1003.3
1011.5 1027.1 1058.6 1098.8 1132.3 1171.3 1236.4 1331.5 1460.9 1608.2
1777 1965.2 2173.4 2413.5 2688.7 3026.2 3427.3 3909.8 4569.7 5190.6
5159 4139.4 2458.3 1051.2 364.4 81.9 0
746.4 764.3 798.3 840.4 879.3 917.1 950.3 976 991.6 1002.9
1011.1 1026.7 1056.3 1095.7 1130.7 1168.9 1229 1315.1 1444.9 1580.5
1754.4 1925.5 2129.7 2364 2641.9 2980.2 3381.7 3867.3 4528.8 5188.3
5174.2 4171 2507.8 1080.8 372.6 83.8 0
746.4 761.2 789.3 824 860.6 896.5 931.6 960.4 980.3 995.5
1010.7 1030.6 1052.8 1073.8 1103.1 1144 1191.1 1250.4 1339.3 1462.8
1614.4 1793.3 2008.5 2272.8 2585 2946.3 3344.6 3780.4 4305 4778.6
4697.5 3755.5 2231.8 881.7 263.5 52.2 0
746.4 759.3 779.2 808 840.4 873.9 909 940.5 966.6 990
1013 1038 1058.6 1076.2 1098.4 1124.9 1169.3 1234 1334.2 1476.5
1665.5 1903.7 2183.9 2495.3 2817.3 3155.6 3507.2 3884.1 4260.2 4379.1
3997.5 2845.3 1337.3 470.5 187.5 74.1 0
746.4 753.8 767.5 788.1 814.6 844.6 878.2 909.3 938.2 966.6
994.7 1022.8 1046.5 1068.8 1091.8 1117.9 1157.6 1223.1 1334.2 1497.5
1723.2 1999.1 2302.4 2616.2 2938.9 3268.6 3613.6 3925 4062.2 3795.6
2931.9 1471.4 443.2 187.9 110.3 55.7 0
746.4 752.3 760.8 776.8 797.5 822.8 850.1 879.3 907.8 937
968.6 1001.3 1034.1 1062.5 1094.1 1131.1 1185.7 1273.8 1407.5 1597.3
1871.7 2193.3 2568.2 2954.9 3361.4 3701.3 3980.4 4071.2 3815.5 3060.1
1906.4 755.4 226.5 93.5 45.2 14.8 0
746.4 749.9 756.9 770.6 790.8 811.5 838.4 866.1 893.7 921
953 987.7 1022.4 1053.9 1091 1132.3 1193.5 1276.9 1401.2 1580.5
1826.9 2140.2 2500 2867.2 3205.5 3465.5 3595.7 3515.8 3165.3 2408
1377.1 525 182 74.4 32.4 6.6 0
746.4 748.8 753 767.5 785 806.4 829.4 854.4 880.9 906.2
935.1 967.8 999 1030.6 1064.5 1104.6 1153.7 1221.9 1311.2 1431.2
1603.5 1837.8 2118 2401.8 2639.5 2773.6 2751.8 2563.9 2224 1658.5
910.5 350 136.8 68.2 43.3 16.4 0
746.4 744.5 749.1 760.8 777.2 797.5 819.7 841.5 862.6 880.9
901.2 919.9 937 950.7 956.5 955.7 946.4 929.2 907.8 887.5
868.8 861 861 845.4 782.3 660.7 505.1 366.4 272.8 211.6
169.9 140.3 116.2 92 60.8 25.7 0
746.4 742.5 746.8 760.4 778.4 798.3 819.7 840.7 861 873.9
880.1 878.2 870.4 853.2 825.9 790.1 746.8 699.3 648.6 590.9
534.8 480.6 428.8 380.8 337.2 302.5 271.7 249.1 227.6 205
177.3 150.1 119.3 88.1 53.4 24.2 0
746.4 740.2 747.6 761.6 780.7 802.2 826.7 849.3 863 868.4
861.8 845 824 797.1 767.9 733.6 691.1 643.1 591.3 536.7
482.9 432.6 388.6 351.2 318.1 290.8 267.8 254.5 237.8 215.9
188.7 151.6 117.3 83.4 48.3 24.9 0
746.4 739.8 748 765.1 785.8 811.1 836.5 854 862.2 861
851.7 838 814.2 781.9 744.5 706.7 666.5 620.1 568.7 516.1
467.3 426.8 390.6 359.4 330.9 305.6 290.8 277.1 277.5 279.5
261.1 228 202.7 157.5 109.1 72.9 0
746.4 741.7 751.9 770.2 796.3 821.3 841.1 856.7 861.8 860.6
852.8 836.1 808 773.7 733.6 691.5 639.2 583.1 528.5 479.8
438.5 403.8 374.6 349.2 324.3 302.1 283.4 305.6 348.5 367.6
357.8 342.2 328.2 265 212.4 150.8 0
746.4 742.1 754.6 776.4 801.4 827.5 846.2 857.5 861 860.2
853.2 837.2 810.7 777.2 728.5 672.4 606.9 545.3 486 440.4
398.3 366.4 339.9 318.8 298.2 270.9 282.2 310.3 324.7 318.1
300.9 299.7 260.8 213.2 180.5 128.2 0
746.4 742.5 756.5 779.9 807.2 831.4 848.5 858.3 862.2 861
854 840 819.3 785.8 732.8 663.4 586.6 513.3 449.8 397.6
355.1 325.5 304.4 286.9 259.2 254.1 268.9 285.7 280.2 264.7
252.6 240.5 196.8 161 136 96.3 0
746.4 742.9 758.1 782.7 812.3 835.3 852.8 863 868 866.9
858.7 847.4 826.7 788.5 730 654 568.3 482.9 410.8 359.8
324.7 299.7 281.4 263.1 239.3 245.9 259.6 267.4 258.8 286.1
262.7 234.6 176.2 142.3 117.3 72.1 0
746.4 744.5 758.9 783.4 811.1 836.8 854.4 864.5 870.4 870.8
864.9 854.8 834.9 798.3 738.6 659.9 569.5 480.2 406.1 355.5
322.7 297.8 279.1 259.2 236.2 243.2 256.5 264.3 255.3 283.8
262.7 214 170.3 140.7 116.9 56.5 0
